Brand: Bryant
Catalog ID: T1254GF6
Application
Commercial/Industrial
Catalog Number
T1254GF6
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Quad-Plex Cord Set
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Cord Sets
Type
Four Outlet Receptacle
UPC
781786181007
Display Size
Standard Sized Product
Weight
1.7 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
120 V
Voltage Rating Description
120 V
Wattage
1875
Wire Size
#14 AWG to #12 AWG
Carton Quantity
5