Brand: Bryant
Catalog ID: 8460NP
Application
Heavy Duty
Catalog Number
8460NP
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Extra Heavy Duty
Type
Plug
UPC
781786731486
Display Size
Standard Sized
Length
2.88 in
Weight
0.75 lb
Width
4.13 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
Three Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Wattage
12480
Cord Type
All Portable
Number Of Wires
4-Wire
Wire Size
#6 AWG to #4 AWG
Nema Rating
15-60P
Carton Quantity
10