Brand: Bryant
Catalog ID: 4792DR
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4792DR
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Finder Groove Face
Type
Combination Receptacle
UPC
781786657069
Dimensions
4.06 in x 1.69 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
4.06 in
Weight
0.3 lb
Width
1.69 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
3750
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
5-15R, L5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10