Brand: Bryant
Catalog ID: WPC1
Application
Flanged Devices
Catalog Number
WPC1
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
Size 1 Inlets
OEM Brand Name
Hubbell Bryant
Size
Standard
Style
For 15A Locking Flanged Equipment Devices
Type
Weatherproof Covers
UPC
781786001565
Display Size
1-Gang