Image of GFMD240M Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black
Image of GFMD240M Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black
Discontinued

Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

Brand: Bryant

Catalog ID: GFMD240M

Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

  • Industrial
  • Manual Set
  • 240V AC
  • GFCI Circuit Breakers
  • 4-6 mA Trip Level

Product details

General

Application

Heavy Duty Industrial Commercial

Catalog Number

GFMD240M

Color

Black

Enclosure Type

Toggle

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Item Type

Manual Set Sensing Module

Material

Composite

Number Of Poles

None

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Industrial

Type

Manual Reset

UPC

781786450035

Dimensions

Height

2.2 in

Length

4.7 in

Electrical Ratings

Amperage Rating

1-50 A

Connectivity

None

Current / Amperage Rating

1-50 A

Frequency Rating

80% of Full Rating Continuous

Phase

60Hz

Trip Range

.025 Seconds in

Trip Type

Standard

Voltage Rating

240 VAC

Voltage Rating Description

240 VAC

Conductor Related

Wire Size

Terminal Screws

Logistics

Carton Quantity

5

Resources and downloads