Image of 9337NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30P, Single Pack
Image of 9337NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30P, Single Pack

Brand: Bryant

Catalog ID: 9337NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 125/250V
  • 3-Pole 3-Wire Non Grounding

Product details

General

Application

Heavy Duty

Catalog Number

9337NP

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731929

Dimensions

Display Size

Standard Sized

Weight

0.6 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

7500

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

10-30P

Logistics

Carton Quantity

10

Resources and downloads