WBP_20405_PRODIMAGE
WBP_20405_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

Brand:

Bryant

Catalog ID:

20405

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

  • 1- Gang
  • For 30A Power Interrupting
  • Standard Size
  • Cast Aluminum
  • New Style

Standard Product

Product details

General

Application

Power Interrupting Series

Catalog Number

20405

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 30A

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618459

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

5

Resources and downloads