Image of 23007 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum
Image of 23007 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum
Image of 23007 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 23007

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

  • 1- Gang
  • For 20A Bryant Power Interrupting
  • Standard Size
  • Cast Aluminum

Product details

General

Application

Straight Blade and Locking

Catalog Number

23007

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.40" Opening

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618916

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

20

Resources and downloads