Image of 25250 Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, FS/FD Mounting

Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, FS/FD Mounting

Brand: Bryant

Catalog ID: 25250

Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 30A 600V AC/ 20A 250V DC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black, Aluminum weather protective housing/cover for F.S. and F.D. boxes

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

Product details

General

Application

Industrial Grade

Catalog Number

25250

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A/30A Flush Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Receptacle

UPC

781786683402

Dimensions

Dimensions

4.56 in x 2.84 in x 1.69 in

Display Size

Standard Sized Product

Height

1.69 in

Length

4.56 in

Width

2.84 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp /30 Amp

Current Rating

20A/30 A

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

8

Resources and downloads