Brand:
Bryant
Catalog ID:
SP52IGWA
Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White
Commercial Specification Grade
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Indicator(s) Type
Item Type
Material
Material - Mounting Hardware
OEM Brand Name
Operating Temperature
Outlet
Response Time
Series
Style
Type
UPC
Display Size
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Frequency Rating
Phase
Voltage Rating
Voltage Rating Description
Nema Rating
Carton Quantity