TradeSelect, Straight Blade, Male Plug, Light Duty, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, White
Image of RP101W TradeSelect, Straight Blade, Male Plug, Light Duty, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, White

TradeSelect, Straight Blade, Male Plug, Light Duty, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, White

Brand: Bryant

Catalog ID: RP101W

tradeSELECT® Straight Blade Male Plug, Light Duty, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P

  • Male Plug
  • Light Duty
  • Polarized

General

Catalog Number

RP101W

Color

EU RoHS Indicator

Yes

Series

Plugs & Connectors

Type

Plugs

UPC

883778112515

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10