Brand: Bryant
Catalog ID: 5200BC
Application
15A Connector Boot
Catalog Number
5200BC
Color
Yellow
EU RoHS Indicator
Yes
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
For 15A Connectors
UPC
781786200401
Display Size
Standard Sized
Weight
0.05 lb
Cord Type
All Listed Portables
Standards - RoHS Compliance Status
CM
Carton Quantity
10