
Brand: Bryant
Catalog ID: 5200BCB
Standard Product
Application
15A Connector Boot
Catalog Number
5200BCB
Color
Black
EU RoHS Indicator
Yes
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
For 15A Connectors
UPC
781786200609
Display Size
Standard Sized
Weight
0.05 lb
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10