Image of 5200BP Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow
Image of 5200BP Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow
Image of 5200BP Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow
Image of 5200BP Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow
+1
Image of 5200BP Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow

Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow

Brand: Bryant

Catalog ID: 5200BP

Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5266B Series Plug, Yellow

  • Weather Protective Boots
  • For Use with 5266B Series Plug
  • Yellow

Product details

General

Application

15A Plug Boot

Catalog Number

5200BP

Color

Yellow

EU RoHS Indicator

No

Item Type

Accessories

Material

Thermoplastic Elastomer

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Weatherproof Boots

Type

For 15A Plugs

UPC

781786174023

Dimensions

Display Size

Standard Sized

Weight

0.05 lb

Conductor Related

Cord Type

All Listed Portables

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

6