Brand: Bryant
Catalog ID: 5200BSRB
Application
15A Sealing Ring
Catalog Number
5200BSRB
Color
Black
EU RoHS Indicator
No
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
Sealing Cap For 5200BC Series
UPC
781786250000
Display Size
Standard Sized
Weight
0.05 lb
Cord Type
All Listed Portables
Standards - RoHS Compliance Status
CM
Carton Quantity
10