Image of CC520 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic
Image of CC520 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic

Brand: Bryant

Catalog ID: CC520

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic

  • Industrial Grade
  • Accessories
  • Male Closure Cap

Watertight

Product details

General

Catalog Number

CC520

Color

White

EU RoHS Indicator

No

Item Type

Replacement Cap Assembly

Material

Composite

OEM Brand Name

Hubbell Bryant

Series

Accessories

Specifications

Replacement Part - Cord Clamp Replacement

Style

Fits all 16 and 20A, 5 wire

Type

Cord Clamp and Locking Ring

UPC

781786155336

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads