Image of PKL520 Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit
Image of PKL520 Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit
Image of PKL520 Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit
Image of PKL520 Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit
+1
Image of PKL520 Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit

Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit

Brand: Bryant

Catalog ID: PKL520

Locking Devices, Twist-Lock®½, Accessories, 15A 125V, Pool Pump Kit

  • 15A 125V
  • Pool Pump Kit

Product details

General

Catalog Number

PKL520

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Size

Kit

Type

Pool Pump Kit

UPC

781786280809

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Single Phase

Conductor Related

Wire Size

#12 AWG to #8 AWG

Logistics

Carton Quantity

3