Image of BRY5292 Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack
Image of BRY5292 Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Marca: Bryant

ID del Catálogo: BRY5292

Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

  • Combo Duplex
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Detalles del producto

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5292

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786005174

Dimensiones

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.3 lb

Width

1.54 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

3750

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-15R, 6-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones

Página de catálogo