Image of D100NLLA Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Light Almond
Image of D100NLLA Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Light Almond

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Light Almond

$27.80 USD

Brand: Bryant

Catalog ID: D100NLLA

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Light Almond

  • Nightlight Only
  • 120V
  • 1.5 Lumen
  • Light Almond

Product details

General

Catalog Number

D100NLLA

Color

Light Almond

Series

Special Use

Style

Nightlight Only Outlet

Type

Single Receptacle

UPC

781786145771

Dimensions

Dimensions

3.28 in x 1.74 in x 1.13 in

Height

1.13 in

Length

3.28 in

Weight

0.15 lb

Width

1.74 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Logistics

Carton Quantity

10

Resources and downloads