Image of RW58750 WP HOOD, 2G VERT, MULTI OPNG, GRAY
Image of RW58750 WP HOOD, 2G VERT, MULTI OPNG, GRAY

WP HOOD, 2G VERT, MULTI OPNG, GRAY

Brand: Bryant

Catalog ID: RW58750

WP HOOD, 2G VERT, MULTI OPNG, GRAY

NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.

Product details

General

Catalog Number

RW58750

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

2-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305894

Logistics

Carton Quantity

6

Pallet Quantity

672

Resources and downloads