Image of NP26BK Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black
Image of NP26BK Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black
Image of NP26BK Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black
Image of NP26BK Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black
+1
Image of NP26BK Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black

Brand: Bryant

Catalog ID: NP26BK

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Black.

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP26BK

Color

Black

Construction

Molded

Cutout

1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator

Type

Decorator

UPC

883778102431

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.25

Weight

0.3 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads