WBP_RU100W_PRODIMAGE
WBP_RU100W_PRODIMAGE
WBP_RU100W_app-3_PRODIMAGE
WBP_RU100W_inst-2_PRODIMAGE
+3
WBP_RU100W_app-1_PRODIMAGE

Under Cabinet Distribution Box, Slim, Metallic, White

Brand:

Catalog ID:

RU100W

Under Cabinet Distribution Box, Slim, Metallic, White

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Standard Product

Product details

General

Application

  • Under Cabinet/Counter Power Distribution

Catalog Number

RU100W

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Slim Box

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

Specifications

Material - White Metal

UPC

883778112980

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Logistics

Carton Quantity

10

Pallet Quantity

1960

Resources and downloads