Image of RW51380 Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1.40" Opening, Vertical, Gray
Image of RW51380 Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1.40" Opening, Vertical, Gray

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1.40" Opening, Vertical, Gray

Brand: Bryant

Catalog ID: RW51380

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1.40" Opening, Vertical, Gray

  • 2-Gang
  • 1.40" Opening
  • Vertical

While-In Use Weatherproof

Product details

General

Catalog Number

RW51380

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount 1.4 in Opening

Type

Weatherproof Covers

UPC

883778119507

Dimensions

Display Size

2-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications