Brand: Bryant
Catalog ID: NPS26LA
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS26LA
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
1-Gang
Size
Standard
Style
1-Decorator
Type
Snap-On
UPC
883778306198
Carton Quantity
25
Pallet Quantity
15400