Image of HBL605CUT Metal Raceway, Cutter, HBL500 Series
Image of HBL605CUT Metal Raceway, Cutter, HBL500 Series

Metal Raceway, Cutter, HBL500 Series

Brand: Bryant

Catalog ID: HBL605CUT

Metal Raceway Cutter, HBL500 Series

  • Portable cutter for HBL500 Series Raceway

Product details

General

Catalog Number

HBL605CUT

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - Portable Cutter

Style

Standard

Type

Raceway Cutter

UPC

783585217383

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1

Resources and downloads