
Brand: Bryant
Catalog ID: HBL986
Gangable design allows for design installation and flexibility;4 inch depth accommodates large cables and required bend radii
Application
Flush mount in wall
Application - For Use On
Wall
Catalog Number
HBL986
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Knockouts
Top KOs- (3) 1/2", (3) 1/2"-3/4" TKO. Bottom KOs- (1) 1/2", 1/2"-3/4" TKO, (1) 1", 1-1/4", 1-1/2", and 2". Back KOs- (3) 1/2"-3/4" TKO
Material
Pre Galvanized Steel
Mounting Method
Integral Mounting Bracket
Series
Gangable
Size
3-Gang
Type
Boxes
UPC
783585459769
Size
3-Gang
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus Listed
Knockouts
Top KOs- (3) 1/2", (3) 1/2"-3/4" TKO. Bottom KOs- (1) 1/2", 1/2"-3/4" TKO, (1) 1", 1-1/4", 1-1/2", and 2". Back KOs- (3) 1/2"-3/4" TKO
Mounting Method
Integral Mounting Bracket
Carton Quantity
6
Pallet Quantity
630