Image of NP8 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Brown
Image of NP8 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Brown
Image of NP8 Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Brown

Brand: Bryant

Catalog ID: NP8

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 15A2 and 3 Wire Devices, smooth

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Used with Duplex Receptacles

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP8

Color

Brown

Construction

Molded

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Wallplates, 1-Gang

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Duplex Receptacle
  • Plate Type - Wall Plate

Style

1-Duplex

Type

Duplex

UPC

883778102073

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.06

Weight

0.3 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads