Image of RC109 Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired, Brown
Image of RC109 Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired, Brown

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Pilot Light, 15A 120V AC, Self Grounding, Side Wired, Brown

Brand: Bryant

Catalog ID: RC109

One Single-Pole Toggle One Pilot Light Combination Device, Residential 15A 120V AC, Self Grounding, Side Wired

Standard Product

Product details

General

Action

Snap Switch

Actuator

Toggle

Application

  • Residential

Catalog Number

RC109

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Switch and Amber Pilot Light Combo Device

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778110016

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

6750

Resources and downloads

Specifications