Image of RC309AL COMBO, 15A 3W TOG, PILOT/ILLUM, AL
Image of RC309AL COMBO, 15A 3W TOG, PILOT/ILLUM, AL
Discontinued

COMBO, 15A 3W TOG, PILOT/ILLUM, AL

Brand: Bryant

Catalog ID: RC309AL

COMBO, 15A 3W TOG, PILOT/ILLUM, AL

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Product details

General

Action

Snap Switch

Actuator

Toggle

Application

Residential

Catalog Number

RC309AL

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Traditional Switch and Amber Pilot Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Three Way

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778110108

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Wattage

1800

Logistics

Carton Quantity

10

Resources and downloads

Specifications