Image of RF151DTR Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate
Image of RF151DTR Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

Brand: Bryant

Catalog ID: RF151DTR

Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

  • Solid brass covers
  • Ample wiring room
  • Cut out template provided

Product details

General

Catalog Number

RF151DTR

EU RoHS Indicator

No

Specifications

Material - Solid Brass

UPC

883778304279

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

2340

Resources and downloads

Specifications