Image of RFW2I Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory
Image of RFW2I Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory
Discontinued

Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory

Brand: Bryant

Catalog ID: RFW2I

Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RFW2I

Color

Ivory

Construction

Molded

Cutout

2) Toggle

EU RoHS Indicator

No

Item Type

Snap-On

Material

Thermoplastic

Material - Mounting Hardware

Snap-On

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

2-Toggle

Type

Snap-On

UPC

883778117398

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications