Image of RJ65ALTR J-Load Media Outlet, 15A 125V, Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond
Image of RJ65ALTR J-Load Media Outlet, 15A 125V, Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond
Discontinued

J-Load Media Outlet, 15A 125V, Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond

Brand: Bryant

Catalog ID: RJ65ALTR

J-Load Media Outlet, 15A 125V, Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Product details

General

Application

Ideal for flat panels TVs

Catalog Number

RJ65ALTR

Color

Almond

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302510

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications