Image of RL159 Incandescent Lamp Holders, Medium Base, Front Mounted Snap-In, Terminal Screws
Image of RL159 Incandescent Lamp Holders, Medium Base, Front Mounted Snap-In, Terminal Screws

Incandescent Lamp Holders, Medium Base, Front Mounted Snap-In, Terminal Screws

Brand: Bryant

Catalog ID: RL159

Incandescent Lamp Holders, Medium Base, Front Mounted Snap-In, Terminal Screws

  • Medium Base
  • Front Mounted Snap-In
  • Terminal Screws

Shallow Base

Product details

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL159

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Front Mount Panel Mount Snap-In

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - Front mount, panel mount, snap-in

Type

Straight Body Keyless Porcelain

UPC

883778304095

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications