Image of RL160 Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads
Image of RL160 Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

Brand: Bryant

Catalog ID: RL160

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, 12" Wire Leads

  • Medium Base
  • 1/2" Hickey
  • 12" Wire Leads

Standard Product

Product details

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL160

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - NPSF1/8 hickey with 12 inch leads

Type

Straight Body Keyless Porcelain

UPC

883778304071

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

12" Leads

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications