Image of RL164 Incandescent Lamp Holders, Medium Base, 2 Piece Sign Mount, Wire Leads
Image of RL164 Incandescent Lamp Holders, Medium Base, 2 Piece Sign Mount, Wire Leads

Incandescent Lamp Holders, Medium Base, 2 Piece Sign Mount, Wire Leads

Brand: Bryant

Catalog ID: RL164

Incandescent Lamp Holders, Medium Base, 2 Piece Sign Mount, Wire Leads

  • Medium Base
  • 2 Piece Sign Mount
  • Wire Leads

Standard Product

Product details

General

Application

Medium Base Surface and Sign Mount

Catalog Number

RL164

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

2 Piece Sign Mount

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - 2 piece, sign mount with terminals

Type

Surface & Sign Mount, Medium Base

UPC

883778304163

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Specifications