Lamp Holders and Sockets, Medium Base, Keyless, 600W 600V AC, 6" Leads, Plastic
Image of RL8506 Lamp Holders and Sockets, Medium Base, Keyless, 600W 600V AC, 6" Leads, Plastic

Lamp Holders and Sockets, Medium Base, Keyless, 600W 600V AC, 6" Leads, Plastic

Brand: Bryant

Catalog ID: RL8506

Lamp Holders and Sockets, Medium Base, Keyless, 600W 600V AC, 6" Leads, Plastic

  • Medium Base
  • Keyless
  • 600W 600V AC
  • 6" Leads

Keyless

General

Application

Plastic Lamp Holders, Medium Base

Catalog Number

RL8506

Color

White

EU RoHS Indicator

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Lampholders

Specifications

  • Material - Plastic
  • Product Type - Plastic White Lampholders

Type

Plastic

UPC

883778112027

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

6" Pigtails

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

2250