Image of RR330 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-30R, Surface Mount, Black
Image of RR330 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-30R, Surface Mount, Black

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-30R, Surface Mount, Black

Brand: Bryant

Catalog ID: RR330

tradeSELECT® Straight Blade Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, Surface Mount

  • Residential Grade
  • Receptacles
  • Single

Surface Mount Receptacle

Product details

General

Application

Residential Range and Dryer Devices

Catalog Number

RR330

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Heavy Duty

Type

Single Receptacle

UPC

883778100826

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

10-30R

Logistics

Carton Quantity

10

Pallet Quantity

1960

Resources and downloads

Specifications