Image of RR330F 3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black
Image of RR330F 3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black

3 Prong Dryer Outlet, Residential Grade, Single, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Flush Mount, Black

Brand: Bryant

Catalog ID: RR330F

tradeSELECT® 3 Prong Dryer Outlet, 30A 125/250V, 3-Pole, Flush Mount

Upgrade with the TradeSelect 3-Prong Dryer Outlet. Designed specifically for residential use, this robust outlet supports high-capacity appliances with a 30A, 125/250V configuration. It features a 3-pole, 3-wire, non-grounding setup, making it an ideal choice for various dryer models. The sleek, flush mount design in a versatile black finish ensures it blends seamlessly into your home environment. Easy to install, this 3-prong dryer outlet is perfect for both DIY projects and professional installations, offering both reliability and enhanced performance for your laundry appliances.

  • High Capacity: 30A, 125/250V configuration for high-demand appliances
  • Sleek Design: Flush mount, black finish complements any decor
  • Easy Installation: Simple setup for DIY enthusiasts and professionals

This 3-prong dryer outlet features a robust 30A, 125/250V capacity, ensuring reliable and efficient power delivery for your high-demand laundry appliances.

Product details

General

Application

Residential Range and Dryer Devices

Catalog Number

RR330F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

883778100796

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

10-30R

Logistics

Carton Quantity

10

Pallet Quantity

2800

Resources and downloads

Specifications