TradeSelect,Straight Blade Devices,RG,Male Plug,30A 125/250V,14-30P
Image of RR435P TradeSelect,Straight Blade Devices,RG,Male Plug,30A 125/250V,14-30P
Image of RR435P TradeSelect,Straight Blade Devices,RG,Male Plug,30A 125/250V,14-30P

TradeSelect,Straight Blade Devices,RG,Male Plug,30A 125/250V,14-30P

Brand: Bryant

Catalog ID: RR435P

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 14-30P, Polarized

  • Residential Grade
  • Male Plug
  • 30A 125/250V

General

Catalog Number

RR435P

Color

Black

Product Family

Commercial

Style

Heavy Duty

Type

Plugs

UPC

883778100857

Dimensions

Weight

0.155 lb

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

14-50P

Logistics

Carton Quantity

10

Pallet Quantity

2700