Image of RU200W Under Cabinet Distribution Box, For GFCI, Metallic, White
Image of RU200W Under Cabinet Distribution Box, For GFCI, Metallic, White

Under Cabinet Distribution Box, For GFCI, Metallic, White

Brand: Bryant

Catalog ID: RU200W

Under Cabinet Distribution Box, For GFCI, Metallic, White

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Product details

General

Application

  • Under Cabinet/Counter Power Distribution

Catalog Number

RU200W

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Deep GFCI Box

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

Specifications

Material - White Metal

UPC

883778112959

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Logistics

Carton Quantity

10

Pallet Quantity

1610

Resources and downloads