Image of RU270W Under Cabinet Distribution Box, For GFCI, Non-Metallic, White
Image of RU270W Under Cabinet Distribution Box, For GFCI, Non-Metallic, White

Under Cabinet Distribution Box, For GFCI, Non-Metallic, White

Brand: Bryant

Catalog ID: RU270W

Under Cabinet Distribution Box, For GFCI, Non-Metallic, White

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Product details

General

Application

  • Under Cabinet/Counter Power Distribution

Catalog Number

RU270W

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Deep GFCI Box

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

Specifications

Material - White Nylon

UPC

883778112966

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Logistics

Carton Quantity

10

Pallet Quantity

1610

Resources and downloads