Brand: Bryant
Catalog ID: RW57300
While-In Use Weatherproof
Application
Duplex, Decorator, Toggle, 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"
Catalog Number
RW57300
Color
Gray
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproofing Covers
Knockouts
None
Material
Polycarbonate, High Impact
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Size
Standard
Specifications
Style
Vertical Mount
Type
While-In-Use Covers
UPC
883778303777
Display Size
1-Gang
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Industry Standard(s)
UL Listed - Canadian and U.S.
Carton Quantity
10
Pallet Quantity
1050