WBP_SB12_PRODIMAGE
WBP_SB12_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, 1) Decorator Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB12

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, 1) Decorator Opening, Standard Size, Brass

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB12

Construction

Stamped

Cutout

1) .406" Hole- Telephone Opening, Strap Mounted

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Mid-Size

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778200120

Dimensions

Display Size

Standard Sized

Thickness

0.04

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Customer Notices

Specifications