Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass
Image of SB7 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass
Image of SB7 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass

Brand: Bryant

Catalog ID: SB7

Locking Devices, 20A Power Interrupting Accessories, Single Gang 1.40" (35.6) Opening, Brass.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Used with Single Receptacles with Face Dia. 1.40" (35.6)

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB7

Construction

Stamped

Cutout

1) 1.40" Opening

Item Type

Wallplates, 1-Gang

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - Brass, Slotted Head
  • Plate Material - Brass
  • Plate Openings - Single Receptacle
  • Plate Type - Wall Plate

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778200250

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.04

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10