WBP_SBP12_PRODIMAGE
WBP_SBP12_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Brass Plated Steel

Brand:

Bryant

Catalog ID:

SBP12

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, Standard Size, Brass Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SBP12

Construction

Stamped

Cutout

1) .640" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Brass, Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Brass Plated
  • Mounting Screws - Brass, Slotted Head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778200366

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Customer Notices

Specifications