Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Jumbo, Stainless Steel
Image of SSJ723 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Jumbo, Stainless Steel
Image of SSJ723 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Jumbo, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Jumbo, Stainless Steel

Brand: Bryant

Catalog ID: SSJ723

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Jumbo, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8.0% Nickel
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SSJ723

Color

Construction

Stamped

Cutout

1) 2.15" Opening

EU RoHS Indicator

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Jumbo

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 2.09 - 2.13 in Hole

Type

Single

UPC

883778201547

Dimensions

Display Size

Mid-Sized

Size

Jumbo

Thickness

0.035

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10