Image of 15ST10 Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack
Image of 15ST10 Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

Brand: Bryant

Catalog ID: 15ST10

Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

  • D-Sub
  • 15-Pin VGA
  • ScrewTerminal
  • 10 Pack

Standard Product

Product details

General

Catalog Number

15ST10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION VGA Analog Video Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

HD, 15-Pin

Temperature Rating

Per TIA

Type

Screw Term

UPC

662620843735

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads