Image of FSPB FSP Adapter Panel, Blank
Discontinued

FSP Adapter Panel, Blank

Brand: Bryant

Catalog ID: FSPB

FSP Adapter Panel, Blank

Product details

General

Adapter Type

Blank

Application

Interconnect

Catalog Number

FSPB

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

Blank

Material - Mounting Hardware

Snap-In

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

0C to 70C

UPC

662620805030

Dimensions

Display Size

5.1" X 1.1"

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Resources and downloads

Specifications