Image of IM1IA15OW Audio/Video Module, Recessed Angle, 1- Port, 1.5 Unit
Image of IM1IA15OW Audio/Video Module, Recessed Angle, 1- Port, 1.5 Unit

Audio/Video Module, Recessed Angle, 1- Port, 1.5 Unit

Brand: Bryant

Catalog ID: IM1IA15OW

Audio/Video Module, Recessed Angle, 1- Port, 1.5 Unit

  • Recessed Angle
  • 1- Port
  • 1.5 Unit

1-Port Keystone Recessed Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1IA15OW

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 1-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838342

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads