Brand: Bryant
Catalog ID: IMB05EI
Blank Module .5 - 5-Pack
Application
Filler Module
Catalog Number
IMB05EI
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Specifications
Style
.05 Unit
Type
Blank
UPC
662620826776
Display Size
.5-Unit
Carton Quantity
10